Raspberry Pi B+&2 Enclosure - Transparent
  • Raspberry Pi B+&2 Enclosure - Transparent
  • Raspberry Pi B+&2 Enclosure - Transparent
  • Raspberry Pi B+&2 Enclosure - Transparent

Raspberry Pi B+&2 Enclosure - Transparent

SKU 114990122
  • Introduction:
  • It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?
    Free Express Shipping on Orders over $200!
    $1.50$4.95
    1 Available
    Qty:
    This field is required
    ADD TO CART
    Description

    Introduction:

    It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

    The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!

    Features:

    made with ABS plastic

    Compatible with Raspberry PiB+/2.

    equipped with the breather hole

    smooth surface

    Easy to fixed

    Unibody, esy to install

    Colors: Transparent

    Specification:

    Case size: 90x60x25mm

    rubber plastic non-slip mats x 4

    set screws x 4

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer