the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi B+&2 Enclosure - White

made with ABS plastic Compatible with Raspberry PiB+/2. equipped with the breather hole smooth surface Easy to fixed Unibody, esy to install Colors: White
$4.95
Out of stock
  • 10+: $4.46

PRODUCT DETAILS

It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!


Features

  • made with ABS plastic

  • Compatible with Raspberry PiB+/2.

  • equipped with the breather hole

  • smooth surface

  • Easy to fixed

  • Unibody, esy to install

  • Colors: White


Specification

  • Case size: 90x60x25mm

  • rubber plastic non-slip mats x 4

  • set screws x 4

Technical details

Dimensions 90mm x60mm x25mm
Weight G.W 34g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454100188
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ