Raspberry Pi B+&2 Enclosure - White

Raspberry Pi B+&2 Enclosure - White

SKU 114990124
4.95
4 Available
$4.95/ 1pcs+

Description

It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!


Features

  • made with ABS plastic

  • Compatible with Raspberry PiB+/2.

  • equipped with the breather hole

  • smooth surface

  • Easy to fixed

  • Unibody, esy to install

  • Colors: White


Specification

  • Case size: 90x60x25mm

  • rubber plastic non-slip mats x 4

  • set screws x 4

Technical Details

Dimensions90mm x 60mm x 25mm
WeightG.W 34g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE3923100090

Reviews

Questions and Answers

SUBMIT

    View History

    Raspberry Pi B+&2 Enclosure - White

    SKU 114990124
    $4.95
    4 Available
    $4.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT