Raspberry Pi B+&2 Acrylic Enclosure w& CPU Fan

SKU
114990129
Rating:
65% of 100
Rating:
65% of 100
$7.95
In stock
10+ Available
-
+
Qty Discount available
  • $7.16 /10pcs+
  • $6.76 /20pcs+
  • $6.36 /50pcs+

Introduction:

It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!

Features:

3mm acrylic

Light and easy to transport

good heat dispersion

Compatible with Raspberry PiB+/2.

Specification:

Case size: 95x65.5x34.5mm

Fan size: 30x30x7mm

M3 screw x 4

M3 nut x 4

Technical details

Dimensions 80mm x120mm x19.5mm
Weight G.W 76g
Battery Exclude

ECCN/HTS

ECCN EAR99
HSCODE 3923100090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by