Raspberry Pi HDMI LCD (10.1 inch)

SKU
114990836
Rating:
83% of 100
Rating:
83% of 100
$127.99
In stock
1 Available
-
+

标签.jpg

Raspberry Pi HDMI LCD (10.1 inch) is a IPS, 1280×800, 10.1 inch Capacitive Touch Screen LCD, supports Multi mini-PCs, Multi Systems, designed for Raspberry Pi.

标签1.jpg

  • IPS screen,1280×800 high resolution

  • Capacitive touch control, supports up to ten-points touch

  • When works with Raspberry Pi, supports Raspbian, Ubuntu, single touch, and driver free

  • When work as a computer monitor, supports Windows 10/8.1/8/7, ten-points touch, and driver free

  • Supports Banana Pi, Banana Pro, comes with Lubuntu, Raspbian images

  • Supports BB Black, comes with Angstrom image

  • HDMI interface for displaying, USB interface for touch control

  • Back light control to lower power consumption

The Case

  • Material : high quality black Acrylic

  • Comes with back holder, 30°/45° tilt angle

  • Features mounting holes for Raspberry Pi 3B/2B/B+/A+/B, BB Black, Banana Pi

If you want to purchase Raspberry Pi HDMI LCD (5 inch) or Raspberry Pi HDMI LCD (7 inch), Please click the link.

标签2.jpg

10.1inch-HDMI-LCD-B-with-Holder-size.jpg

Please visit our wiki page for more info about this product.


Technical details

Dimensions 290mm x200mm x35mm
Weight G.W 1050g
Battery Exclude

Part List

10.1inch HDMI LCD (B) (with case) 1
Back holder 1
Spare screws 1
HDMI cable 1
USB type A plug to micro B plug cable 2
Power Adapter US Standard 5V 2.5A USB Output 1

ECCN/HTS

ECCN ERA99
HSCODE 9013803010
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by