Raspberry Pi High-Precision AD/DA Board

Raspberry Pi High-Precision AD/DA Board

SKU 114990831
29.99
16 Available
$29.99/ 1pcs+
$28.49/ 10pcs+

Description

标签.jpg

There's no AD/DA function on the Raspberry Pi GPIO interface, this may trouble you in the Pi development. However, it won't be a problem anymore. The High-Precision AD/DA Board allows you to add high-precision AD/DA functions to the Raspberry Pi.

标签2.jpg

Raspberry Pi 1 Model A+

Raspberry Pi 1 Model B+

Raspberry Pi 2 Model B

Raspberry Pi 3 Model B

标签3.jpg

  • Onboard ADS1256, 8ch 24bit high-precision ADC (4ch differential input), 30ksps sampling rate

  • Onboard DAC8532, 2ch 16bit high-precision DAC

  • Onboard input interface via pinheaders, for connecting analog signal, the pinout is compatible with Waveshare sensor interface standard, easy to connect various analog sensor modules

  • Onboard input/output interface via screw terminals, for connecting analog/digital signal

  • Features AD/DA detect circuit, easy for signal demonstration

标签4.jpg

High-Precision-AD-DA-Board-intro.jpg

1. Raspberry Pi GPIO interface: for connecting with the Pi

2. AD/DA input/output: screw terminals

3. AD input: pinheaders, the pinout is compatible with Waveshare sensor interface standard, easy to connect various analog sensor modules

4. 7.68M crystal

5. LM285-2.5: provides reference voltage for the ADC chip

6. Photo resistor

7. LED output indicator

8. 10K potentiometer

9. DAC8532: 16bit high-precision DAC, 2ch

10. Power indicator

11. ADS1256: 24bit high-precision ADC, 8ch (4ch differential input)

12. ADC testing jumper

13. DAC testing jumper

14. Power selection jumper

15. ADC reference ground configuration: when AD single inputted, the AINCOM is reference terminal, can be connected to GND or external reference voltage

标签12.jpg

SymbolPinDescription
3.3V1, 17Power supply (3.3V)
5V2, 4Power supply (5V)
NC3, 5, 7, 8, 10, 18, 22, 24, 26, 27, 28, 29, 32, 36, 38, 40NC
GND6, 9, 14, 20, 25, 30, 34, 39Ground
DRDY11ADS1256 data ready output, low active
RESET12ADS1256 reset input
PDWN13ADS1256 sync/power off input, low active
CS015

ADS1256 chip select, low active

CS116

DAC8532 chip select, low active

DIN19SPI data input
DOUT21SPI data output
SCK23SPI clock
GPIO31, 33, 35, 37extend to sensor interface

dimensions.jpg

High-Precision-AD-DA-Board-size.jpg

partlist.jpg

Raspberry Pi High-Precision AD/DA Board*1


Technical Details

Dimensions110mm x 80mm x 30mm
WeightG.W 37g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT
1
What is the analog input voltage range?
on Nov 25,2016
Reply upvote ()
I would also like to know this.
on Sep 09,2017 03:13 AM
Reply upvote ()
Hi, there~ as you can see, there is no pin of vref, so the range is 0~3.3V or 0~5V, if you want change the range, you have to make a signal processing circuit, Regards!
on Jul 06,2018 09:26 AM
Reply upvote ()
Hi,sorry, the voltage range is about 0~5V, and the different range will effect the precision, you can check the datasheet of ads1256, Regards!
on Jul 06,2018 09:37 AM
Reply upvote ()
Hi,sorry, the voltage range is about 0~5V, and the different range will effect the precision, you can check the datasheet of ads1256, Regards!
on Jul 06,2018 09:37 AM
Reply upvote ()
Hi, there~ the voltage range is about 0~5V, and the different range will effect the precision, you can check the datasheet of ads1256, Regards!
on Jul 06,2018 09:38 AM
Reply upvote ()
Reply
0
Good morning, this product is only the PCB or is the board completely assembled and ready to use with Raspberry ?, it is not understood because the photograph is of the PCB alone. Thanks
on Jul 05,2018
Reply upvote ()
Hi, there~ it has been assembled and read to use, thanks!
on Jul 06,2018 11:05 AM
Reply upvote ()
Reply

    View History

    Raspberry Pi High-Precision AD/DA Board

    SKU 114990831
    $29.99
    16 Available
    $29.99/ 1pcs+
    $28.49/ 10pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT