the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Model B+&2 Case

Introduction : The acrylic case is used for raspberry pi B+/2, It’s made of acrylic sheet, Only 4 pieces sheets, in total
$4.90
Out of stock

PRODUCT DETAILS

Introduction :

The acrylic case is used for raspberry pi B+/2, It’s made of acrylic sheet, Only 4 pieces sheets, in total. manufacture by laser cutting, CNC milling, and hot bending. Looks very compact and beautiful.

Features:

The acrylic case is used for raspberry pi B+/2, it’s made of acrylic sheet, Looks very compact and beautiful.

Specification:

98.5mm x 70mm x 35.5mm / 3.88" x 2.76" x 1.4"

Working temperature: -20~70°C

Colors:Transparent

http://www.seeedstudio.com/wiki/Raspberry_PI_B%2B_Case

Technical details

Dimensions 100mm x80mm x35mm
Weight G.W 98g
Battery Exclude

Part List

Raspberry PI B+ Case 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454100140
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ