Raspberry Pi Mouse Red/White

SKU
114992004

The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.

$8.90
In stock
-
+

Product Details

The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.

Three-button optical mouse
Scroll wheel
USB type A connector
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products

specifications

Attribute Value
Model Rpi-MOUSE
Wired/Wireless Keyboard Wired
Wired/Wireless Mouse Wired
Mouse Tracking Method Optical
Mouse Buttons 3
Colour Red, White

Part List

1 x Raspberry Pi Mouse Red/White

ECCN/HTS

ECCN EAR99
HSCODE 8471607200
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.