
Raspberry Pi Official Keyboard FR Black/Grey
SKU
114992012
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.
^ BACK TO TOP
PRODUCT DETAILS
Product Details
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.
79-key keyboard
Three USB 2.0 type A ports for powering other peripherals
Automatic keyboard language detection
USB type- A to micro USB type B cable included for connection to compatible computer
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products
Specifications
specifications
Attribute | Value |
Model | Rpi-KYB |
Wired/Wireless Keyboard | Wired |
Wired/Wireless Mouse | Wired |
Keyboard Type | Ergonomic |
Keyboard Layout | AZERTY |
Normal Keys | 79 |
Built-In USB Hub | Yes |
Colour | Black, Grey |
Keyboard Dimensions | 284.8 x 121.61 x 20.34mm |
Keyboard Width | 284.8mm |
Keyboard Depth | 121.61mm |
Keyboard Height | 20.34mm |
Part List
1 x Raspberry Pi Keyboard FR Black/Grey
ECCN/HTS
HSCODE | 8471607100 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn

This blog will show you three ways to configure WiFi on your Raspberry Pi with both Raspberry Pi OS desktop and server, and it will also cover how to do it on a headless Raspberry Pi!
SHARED BY USERS
REVIEWS
Write Your Own Review