Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - EU Plug 5.1V 3A White

SKU
106990292

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!

$7.90
In stock
-
+

Product Details

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!

• Compatible with Raspberry Pi 4 Model B
• White (also available in Black)
• USB-C connector
• EU Plug

specifications

Attribute Value
Input Voltage 90 → 264V
Output Voltage 5.1 V
Output Current 3A
Plug Type European Plug
Input Connector Socket
Output Connector USB Type C
Power Rating 15.3W
Type Power Supply
Number of Outputs 1

Part List

1 x Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - EU Plug  5.1V 3A White

ECCN/HTS

ECCN EAR99
HSCODE 8504401400
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.