Raspberry pi B+/2B HIFI DAC

SKU 114990303
23.99
1 Available
$23.99/ 1pcs+

Description

HIFI DAC+ Digital Audio Card Pinboard designed For Raspberry PI 2 Model B +, adopt high-end DAC chip PCM5122 of TI Company.

You can setup internet HIFI player by Volumio or xbmc system.

Features.jpg

  • Using PCM5122 DAC chip from Burr-Brown Corporation, with 32-bit, 384kHz PCM interface, I2S data format.

  • Dual Gold-plated RCA jacks, keep fantastic conductive properties!

  • Gold-plated 3.5mm line out jack (Not for your earphones, it's for audio power amplifiers only!)

  • Special designed power source system by U-geek, isolating DAC power source part from the Raspberry Pi power source system,   keeps the current noise away, gives you crystal clear sound.

  • High quality U-geek Designed PCB - check out our other products and you'll know what I mean!

  • Please check out the following resisters and capacitors that we used on this DAC+ -  

  • we choose the best quality components that are usually used on professional HiFi devices   

  • and that's where your good audio quality comes from:

  • VISHAY resister (made in Czech)

  • ELNA RBP2 capacitor (made in Japan)

  • WIMA MKS2 capacitor (made in Germany)

  • ERO KP1830 capacitor (made in Germany)

  • Nichicon FG series capacitor (made in Japan)

  • IR remote interface

Specification.jpg

Technical Detailes:
1.Sampling Frequency:384KHz
2.Resolution (Bits) :16-32 
3.Digital Audio Interface :I2S
4.SNR :120dB
5.THD:-93dB
6. Dynamic range :112dB
7.Supports Raspberry Pi B+, Raspberry Pi 2 Model B

Package Weight: 0.03kg (0.07lb.)

Package Size: 10cm x 10cm x 10cm (3.94in x 3.94in x 3.94in)

Part List.jpg

1 x HiFi DAC+ Module

Documents.jpg

HIFI DAC+ Digi+ in Volumio

HIFI DAC+ Digi+ in XBMC

HIFI DAC+ Digi+ in Koli/OpenElec

HIFI DAC+ Digi+ in RuneAudio

File:PiFi User Guide.pdf

Download

http://volumio.org/

http://raspberrypiwiki.com/download/HIFI/


Technical Details

Dimensions120mm x 80mm x 24mm
WeightG.W 49.60g    
BatteryExclude

Part List

Raspberry pi B+/2B HIFI DAC1

ECCN/HTS

ECCNNot Available
HSCODE8518900090

Reviews

Questions and Answers

SUBMIT
0
This board is not compatible with Pi 3 Model B V 1.2? Thanks
on Sep 06,2018
Reply upvote ()
Hi there, it only supports Raspberry pi B+ and 2B. thanks.
on Sep 06,2018 16:02 PM
Reply upvote ()
Reply
0
As I see C14 omitted on my board. Is it OK?
on Jul 04,2018
Reply upvote ()
Hi, there~ don't worry, it's ok
on Jul 04,2018 09:35 AM
Reply upvote ()
Reply

    View History

    Raspberry pi B+/2B HIFI DAC

    SKU 114990303
    $23.99
    1 Available
    $23.99/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT