ReSpeaker Grove Extension Board

SKU
103030075
Rating:
75% of 100
Rating:
75% of 100
$6.90
In stock
30+ Available
-
+
Qty Discount available
  • $6.21 /10pcs+
  • $5.87 /20pcs+
  • $5.52 /50pcs+


Grove-Extension-Board--产品页面-v3-__-01.jpg

The Grove extension board can be stacked (connected) right onto the top of ReSpeaker Mic Array. It brings even more possibilities as you can connect various Grove sensors and actuators to extend ReSpeaker’s capabilities. The board provides up to 10 Grove ports for interfacing with a range of plug-n-play Grove sensors and actuators.


Grove-Extension-Board--产品页面-v3-__-02.jpg

  • Up to 10 Grove Ports

  • Stackable with ReSpeaker Core and ReSpeaker Mic Array

Grove-Extension-Board--产品页面-v3-__-03.jpg

Grove-Extension-Board--产品页面-v3-__-04.jpg

  • Grove Ports: 10

  • Digital I/Os: 3

  • Analog I/Os: 4

  • I2C Interface: 2

  • UART: 1

  • Dimensions: 70mm (Diameter)

  • Weight: 15.25g


Grove-Extension-Board--产品页面-v3-__-05.jpg

  • 1x Grove Extension Board

Get Started With ReSpeaker

We have well prepared some tutorials to help you getting started with ReSpeaker on Github, please click here to visit.




RELATED PRODUCTS

ReSpeaker CoreReSpeaker Mic Array

Technical details

Dimensions 150mm x100mm x30mm
Weight G.W 80g
Battery Exclude

Part List

s 1

ECCN/HTS

ECCN EAR99
HSCODE 8518900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by