the AI Hardware Partner
Toggle Nav
Loading...

ReSpeaker Pro Case

SKU
114070001
case
$10.00
Out of stock
  • 10+: $8.00

PRODUCT DETAILS

This little elegant case is officially produced by SeeedStudio and it is probobaly the most suitable case which you can get for ReSpeaker. The design is compact while at the same time provides enough space for one ReSpeaker core plus one ReSpeaker Far-field MIC array. There isn't much ornament except the rounding aperture that makes your voice more reachable and the translucent circular ring that indicates the light being generated from the ReSpeaker inside.


Features

  • Specifically designed for Respeaker core.

  • Easy to use

  • Compact design


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 106.5g
Battery Exclude

Part List

ReSpeaker Pro Case 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 8517180050
UPC 841454120025
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    40%
    Case distorts sound when used with ReSpeaker Mic Array v2.0 without Core
    This case does not work for the new ReSpeaker Mic Array v2.0 that is not stacked on top of a ReSpeaker Core. In fact, when the case is uses to enclose just the ReSpeaker Mic Array v2.0, the sounds picked up by the mics get so distorted that the speaker direction led gets all confused. Seeed Studio told us they were designing a new case for the V2 but nothing yet.
    By
  2. Product Quality
    100%
     
    Nice
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

Items 1 to 5 of 10 total

Page
Show per page