the AI Hardware Partner
Toggle Nav
Loading...

RedBear Bluetooth Low Energy nRF52832 Module

BLE Nano 2 is the smallest Bluetooth Low Energy System-on-Chip (SoC) development board. You could develop application using Nordic's SDK, mbed.org or the open source Arduino Library for nRF5x.
$27.00
Out of stock

PRODUCT DETAILS

Video


BLE Nano 2 is the smallest Bluetooth Low Energy System-on-Chip (SoC) development board. You could develop application using Nordic's SDK, mbed.org or the open source Arduino Library for nRF5x.

This Kit include a companion board, DAP Link v1.5, which is used to load firmware into BLE Nano from a PC. The DAP Link has an ARM Cortex-M3 MCU and is used to program and debug an application running on Nano 2 via SWD. DAP Link is an open source project by ARM mbed team, check it to learn more about DAP Link.

1 x BLE Nano v2, 1 x DAP Link v1.5

Size: 4.3 (Length) x 2 (width) x 1.5 (height) cm

Weight with package: 8g

Documents






Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ