seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Renesas S5D9 IoT Fast Prototyping Kit

      Renesas S5D9 IoT Fast Prototyping Kit

      SKU 102990833
      $34.95
      50+ Available
      ADD TO CART

      Description

      The S5D9 IoT Fast Prototyping Kit is the first co-branded MCU development kit targeted for rapid IoT prototyping. Powered by the Renesas Synergy S5D9 MCU – ARM Cortex M4F @120MHz with integrated 2MB flash and 640KB SDRAM, the kit includes an extra 256Mbits serial Nor QSPI flash; acoustic, motion, pressure, temperature and humidity sensors; a 10/100Base-T Ethernet port; a USB 2.0 Full Speed port as device and 5V power input; three colored LEDs (Red, Yellow, Green); a 10-pin JTAG; and two Grove and one PMOD expansion connectors.


      It includes all the integrated functionality, plus sufficient expansion capability, to allow the user to start IoT prototyping. The kit has been validated and supported by Renesas IoT Sandbox. Renesas IoT Sandbox allows the user to rapidly create IoT applications using cloud services and real-time workflows by aggregating all event data from any source, whether it’s sensors, mobile apps, or an existing cloud, and performs real-time processing to extract intelligence or implement automation.


      All functions needed for development are incorporated, from connecting to the cloud and processing device data, to IoT-centric libraries with analytics functions for predicting trends and detecting anomalies. With Renesas IoT Sandbox, you can focus on application logic while the IoT Sandbox quickly extracts intelligent insights to power your applications.


      Simply create a free Renesas IoT Sandbox account and connect the S5D9 IoT Fast Prototyping Kit to Renesas IoT Sandbox. You can quickly turn your big IoT ideas into a prototype.


      Features

      Cloud

      • Supported by Renesas IoT Sandbox developer areas – Data Monitoring and Data Intelligence

      • Commercial-grade cloud service is ready to move your idea from prototype to production

      Software

      • Easy-to-use software APIs enabled by the Renesas Synergy Software Package (SSP), Qualified Software Add-Ons (QSA), and Verified Software Add-Ons (VSA)

      • Intuitive professional development tools and kits

      • Click-through licensing, plus a collection of specialized add-on software

      Hardware

      • Synergy S5D9 MCU with ARM CM4F @120MHz, 2M Flash and 640KB SDRAM

      • External 256Mbits serial Nor QSPI flash for extra data and application storage

      • Integrated acoustic, motion, pressure, temperature and humidity sensors

      • 10/100Base-T Ethernet port for wireline connectivity to cloud

      • USB 2.0 full speed as device and 5V power input

      • Three colored LEDs (RED, GREEN, YELLOW)

      • 10-pin JTAG connector for debug

      • Two Grove expansion connectors (UART and I2C) for connectivity for additional sensors

      • One PMOD expansion connector (SPI) for connectivity for additional peripherals


      Documentation

      Open Source Hardware

      • Go from prototype to production easily by leveraging the kit’s board design for no charge.  You can download the board design files here.

      Support

      • Check out the online user manual here.

      • For technical support assistance or submitting suggestions, please go to  http://iotcommunity.io/.

      • To learn more about the Synergy Platform and to download the Synergy software and tools for no charge, visit the Synergy Gallery at  https://synergygallery.renesas.com/

      Resource

      Video


      Technical Details

      WeightG.W 72.5g    
      BatteryExclude

      Part List

      Renesas S5D9 IoT Fast Prototyping Kit1

      Documents

      Reviews

      Questions and Answers

      SUBMIT
      0
      Does this board have on board debugger? If not which debugger should be used?
      on Nov 03,2017
      Replyupvote ()
      It does not have an on-board debugger. A JLink will work just fine.
      on Nov 07,2017 09:05 AM
      Replyupvote ()
      Seeed sells a Renesas debugger. https://www.seeedstudio.com/SEGGER-J-Link%C2%AE-Lite-for-Renesas-Synergy%E2%84%A2-p-3017.html
      on Jan 13,2018 01:02 AM
      Replyupvote ()
      Reply
      2
      New guide on using Renesas Synergy to create custom board images. https://codetricity.github.io/s5d9-hacking/synergy/custom/ Covers Board Support Package (BSP), compiling and modding Blinky template app and where to get e2 Studio and SSP. This method uses the SEGGER debugger
      on Aug 01,2017
      Replyupvote ()
      Thank you for providing very clear information on restoring to factory image when needed. Very useful.
      on Aug 01,2017 05:03 AM
      Replyupvote ()
      I've been successfully flashing it without the wires for the factory test, just the jumper on J11. The wires for loopback appear to only be needed for the factory test, not to restore the image. With this method, you only need an USB cable to restore the image.
      on Aug 02,2017 07:56 AM
      Replyupvote ()
      Reply
      1
      New tutorial for using Renesas IoT Sandbox API with IBM Watson API for text to speech of IoT data http://learn.iotcommunity.io/t/using-speech-in-your-iot-projects/1368
      on Oct 12,2017
      Replyupvote ()
      Thanks for you comment, it will help others.
      on Oct 13,2017 13:12 PM
      Replyupvote ()
      Reply
      0
      What is the ECCN for this product?
      on Feb 17,2018
      Replyupvote ()

        View History

        Renesas S5D9 IoT Fast Prototyping Kit

        SKU 102990833
        $34.95
        50+ Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer