
Rock Pi E D4W1 SBC/Mini PC - RK3328 SoC with 512MB DDR3 RAM, Wi-Fi/ Bluetooth, Dual Ethernet
ROCK Pi E D4W1 is a Rockchip RK3328 based SBC (Single Board Computer). It equips a 64-bit quad-core processor, USB 3.0, dual ethernet connectors, Wi-Fi, and Bluetooth connectivity at the size of 2.5x2.2 inch(56x65mm), making it perfect for IoT and network applications. ROCK Pi E D4W1 comes in 512MB DDR3 RAM and uses a micro-SD card for OS and storage as well as supports eMMC modules.
PRODUCT DETAILS
Features
- Small size (56x65mm) suitable for IoT applications
- Powerful RK3328 SoC with 64-bit Quad-core Cortex-A53
- Rich I/O peripherals for better connectivity
- Dual Ethernet connectors suitable for advanced network applications
- Supports eMMC modules for high-performance storage
Description
ROCK Pi E D4W1 is a Rockchip RK3328 based SBC (Single Board Computer). It equips a 64-bit quad-core processor, USB 3.0, dual ethernet connectors, Wi-Fi, and Bluetooth connectivity at the size of 2.5x2.2 inch(56x65mm), making it perfect for IoT and network applications. ROCK Pi E D4W1 comes in 512MB DDR3 RAM and uses a micro-SD card for OS and storage as well as supports eMMC modules.
Specifications
Specification | Description |
---|---|
Processor | RK3328 SoC Quad Cortex-A53 ARM 64-bit processor Frequency: up to 1.3GHz |
Memory | 512MB DDR3 |
Storage | Supports MicroSD(TF) up to 128GB Supports high-performance eMMC module sizes (16/32/64/128GB) |
Wireless | RTL8723DU (2.4GHz 802.11b/g/n Wi-Fi and Bluetooth 4.2) Socket for external antenna support |
USB | USB3.0 Type-A HOST x1 |
Key | Reset key x1 Maskrom key x1 |
Ethernet | 1x 1000Mbit ethernet 1x 100Mbit ethernet |
IO | 40-pin expansion header USB 2.0 x1 I2C x1 SPI x1 UART x2 I2S x1 5V DC power in x2 3.3V DC power in x2 |
Audio | Standard 3.5mm jack |
LED | Power and User LEDs |
Power | USB Type-C DC 5V |
Size | 56x65mm |
Comparison between different Rock Pi E models
Rock Pi E D4W1 | Rock Pi E D4W1P | Rock Pi E D8W2 | Rock Pi E D8W2P | |
---|---|---|---|---|
Memory | 512MB DDR3 | 512MB DDR3 | 1GB DDR3 | 1GB DDR3 |
Wireless | RTL8723DU: 2.4GHz 802.11b/g/n Wi-Fi Bluetooth 4.2 |
RTL8723DU: 2.4GHz 802.11b/g/n Wi-Fi Bluetooth 4.2 |
RTL8821CU: 2.4GHz/5GHz 802.11 ac/a/b/g/n Wi-Fi Bluetooth 4.2 |
RTL8821CU: 2.4GHz/5GHz 802.11 ac/a/b/g/n Wi-Fi Bluetooth 4.2 |
PoE Support | No | Yes | No | Yes |
Part List
1 x Rock Pi E D4W1
ECCN/HTS
HSCODE | 8543709990 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn
