Loading...

Rock Pi E D4W1P SBC/Mini PC - RK3328 SoC with 512MB DDR3 RAM, Wi-Fi/ Bluetooth, dual ethernet and PoE

SKU
102110440

ROCK Pi E D4W1P is a Rockchip RK3328 based SBC (Single Board Computer). It equips a 64-bit quad-core processor, USB 3.0, dual ethernet connectors, Wi-Fi, and Bluetooth connectivity at the size of 2.5x2.2 inch(56x65mm), making it perfect for IoT and network applications. ROCK Pi E D4W1P comes in 512MB DDR3 RAM and uses a micro-SD card for OS and storage as well as supports eMMC modules. Also, this supports PoE, with an additional PoE HAT.

PRODUCT DETAILS

Features

  • Small size (56x65mm) suitable for IoT applications
  • Powerful RK3328 SoC with 64-bit Quad-core Cortex-A53
  • Rich I/O peripherals for better connectivity
  • Dual Ethernet connectors suitable for advanced network applications 
  • Supports eMMC modules for high-performance storage 
  • Supports additional PoE HATs to power through the Ethernet connector 

Description

ROCK Pi E D4W1P is a Rockchip RK3328 based SBC (Single Board Computer). It equips a 64-bit quad-core processor, USB 3.0, dual ethernet connectors, Wi-Fi, and Bluetooth connectivity at the size of 2.5x2.2 inch(56x65mm), making it perfect for IoT and network applications. ROCK Pi E D4W1P comes in 512MB DDR3 RAM and uses a micro-SD card for OS and storage as well as supports eMMC modules. Also, this supports PoE, with an additional PoE HAT.

Specifications

SpecificationDescription
Processor RK3328 SoC
Quad Cortex-A53 ARM 64-bit processor
Frequency: up to 1.3GHz
Memory 512MB DDR3
Storage Supports MicroSD(TF) up to 128GB
Supports high-performance eMMC module sizes (16/32/64/128GB)
Wireless RTL8723DU (2.4GHz 802.11b/g/n Wi-Fi and Bluetooth 4.2)
Socket for external antenna support
USB USB3.0 Type-A HOST x1
Key Reset key x1
Maskrom key x1
Ethernet 1x 1000Mbit ethernet, optional PoE(additional HAT required)
1x 100Mbit ethernet
IO 40-pin expansion header
USB 2.0 x1
I2C x1
SPI x1
UART x2
I2S x1
5V DC power in x2
3.3V DC power in x2
Audio Standard 3.5mm jack
LED Power and User LEDs
Power USB Type-C DC 5V
Size 56x65mm

Comparison between different Rock Pi E models 

Rock Pi E D4W1PRock Pi E D8W2Rock Pi E D8W2P
Memory 512MB DDR3 1GB DDR3 1GB DDR3
Wireless RTL8723DU:
2.4GHz 802.11b/g/n Wi-Fi
Bluetooth 4.2)
RTL8821CU:
2.4GHz/5GHz 802.11 ac/a/b/g/n Wi-Fi Bluetooth 4.2
RTL8821CU:
2.4GHz/5GHz 802.11 ac/a/b/g/n Wi-Fi Bluetooth 4.2
PoE Support Yes No Yes


Part List

1 x Rock Pi E D4W1P

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Learn

Follow this wiki to get started with the ROCK Pi E SBC!

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ