SEGGER J-Link® Lite for Renesas Synergy™

$59.95
Out of stock

SEGGER J-Link® Lite for Renesas Synergy™ is a version of J-Link in a smaller form factor with standard J-Link functionality dedicated to Synergy MCUs. It supports all Synergy MCUs via SWD. SEGGER J-Link Lite for Renesas Synergy can be used with the S5D9 IoT Fast Prototyping Kit.


Features

  • Small form factor, 24mm by 35mm

  • Full J-Link functionality

  • Unlimited flash breakpoints

  • Included in the box are 2 cables.

    - 30cm USB micro

    - 30cm 10-pin Arm® debugging interface (0.05” pitch)

  • No-Fee Software Updates

  • - As an owner of a SEGGER J-Link Lite for Synergy, you can always download the latest J-Link software free of charge.

  • - Debugging support for new members of the Synergy MCU family will be added as they are introduced to the market.

  • Support for concurrent CPU access by multiple applications

  • - J-Link allows multiple applications to access a CPU at the same time. This has numerous applications.

  • - J-Link commander can be used in parallel to a debugger running from e2 studio or IAR Embedded Workbench for Synergy.Visualization tools such as RTTViewer or SystemView from Segger can run in the background.

  • Licensing

  • - J-Link Lite for Synergy can be used to develop and debug embedded customer hardware based on the Renesas Synergy platform.

  • - For additional information about J-Link software and license add-ons please visit the SEGGER website.


Technical details

Dimensions 60mm x60mm x20mm
Weight G.W 24g
Battery Exclude

Part List

J-Link Lite 1
Micro USB Cable 1
IDC Cable 1

ECCN/HTS

ECCN ERA99
HSCODE 8543709990
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.