SIM808 GSM&GPRS + GPS Module

SIM808 GSM&GPRS + GPS Module

SKU 113990112
19.95
DISCONTINUED
This item is no longer available.

Description

SIM808 module is a complete Quad-Band GSM/GPRS module which combines GPS technology for satellite navigation. The compact design which integrated GPRS and GPS in a SMT package will significantly save both time and costs for customers to develop GPS enabled applications. Featuring an industry-standard interface and GPS function, it allows variable assets to be tracked seamlessly at any location and anytime with signal coverage.
 
 
Features:
 
General Features
  • Quad-band 850/900/1800/1900MHz
  • GPRS multi-slot class 12/10
  • GPRS mobile station class B
  • Compliant to GSM phase 2/2+
    Class 4 (2 W @ 850/900MHz)
    Class 1 (1 W @ 1800/1900MHz)
  • Bluetooth: compliant with 3.0+EDR
  • Dimensions: 24*24*2.6mm
  • Weight: 3.3g
  • Control via AT commands (3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands)
  • Supply voltage range 3.4 ~ 4.4V
  • Low power consumption
  • Operation temperature:-40℃ ~85℃
GPS Specifics
  • GPS Receiver channels: 22 tracking / 66 acquisition
  • Coarse/Acquisition code: GPS L1
  • Tracking sensitivity: -165dBm
  • Time-To-First-Fix: Cold starts: 30s (typ.), Hot starts: 1s (typ.), Warm starts: 28s (typ.)
  • Horizontal position accuracy: < 2.5m CEP
  • Update rate: 5Hz
Part List:
  • 1 x SIM808 GSM/GPRS + GPS Module
 
Datasheet
 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 4g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

    View History

    SIM808 GSM&GPRS + GPS Module

    SKU 113990112
    $19.95
    DISCONTINUED
    This item is no longer available.
    $19.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT