the AI Hardware Partner
Toggle Nav
Loading...

SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm

This SMA male to female is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.

$12.65
Out of stock

PRODUCT DETAILS

Features

  • Very low VSWR and attenuation at high frequency

  • Robust semi-rigid mechanical strength

  • Wide broadband frequency application 

 Description

This SMA male to female is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.


The semi-rigid nature of the cable allows for stable measurement independently of the position and helps on adding mechanical robustness when using RF Explorer Signal Generator with RF Explorer Spectrum Analyzer as Tracking Generator. You will typically need two of these cables to connect the Tracking Generator to a device (with two SMA male connectors) or use an equivalent Male to Male version for a device with different SMA gender connectors.

Specification

  • Frequency range: DC - 6.0 GHz

  • Length: 10cm

  • Impedance (Nominal): 50Ω

  • Attenuation: 0.3dB max at 6GHz 

  • Connector type: SMA male - female

   

Technical details

Dimensions 120mm x80mm x9mm
Weight G.W 11.5g
Battery Exclude

Part List

SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517180050
UPC 841454115144
EUHSCODE 9030900000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ