SMA M&M 6GHz Semi-Flexible cable RG402 - 10cm
This SMA male to male is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Very low VSWR and attenuation at high frequency
-
Robust semi-rigid mechanical strength
-
Wide broadband frequency application
Description
This SMA male to male is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.
The semi-rigid nature of the cable allows for stable measurement independently of the position and helps on adding mechanical robustness when using RF Explorer Signal Generator with RF Explorer Spectrum Analyzer as Tracking Generator. You will typically need two of these cables to connect the Tracking Generator to a device (with two SMA female connectors) or use an equivalent Male to Female version for a device with different SMA gender connectors.
Specification
-
Frequency range: DC - 6.0 GHz
-
Length: 10cm
-
Impedance (Nominal): 50Ω
-
Attenuation: 0.3dB max at 6GHz
-
Connector type: SMA male - female
Technical details
Dimensions | 120mm x80mm x8mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
SMA M&M 6GHz Semi-Flexible cable RG402 - 10cm | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454115151 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |