the AI Hardware Partner
Toggle Nav
Loading...

SMA Male&Female Adaptor

This product is discontinued, please consider SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver as an alternative product
$13.50
Out of stock

PRODUCT DETAILS

This product is discontinued, please consider SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver as an alternative product.
All RF connectors wear with use. The RF Explorer SMA ports are subject to minimal wear each time the connector interface is coupled and de-coupled with an antenna, a SMA cable, an attenuator or a RF device of any kind.
If you repeat plug/unplug operations over the RF Explorer SMA port hundreds of times, the SMA port may underperform over time and exhibit undesired attenuation.
To protect the SMA port for frequent plug/unplug operations, you can use this adaptor and keep it directly attached to the RF Explorer port. Then you plug/unplug other RF devices into this adaptor, not the original SMA port. After hundreds of operations, if the adaptor wear and show attenuation or reliability problems, you can just replace it by a new one and always keep your original RF Explorer SMA port intact.
Feature
  • Reliable V.S.W.R
  • Easy maintenance
  • Hex nut for easy, strong fit into RF Explorer SMA port
Specification
  • Frequency range: DC ~ 18 GHz
  • Impedance (Nominal): 50Ω
  • V.S.W.R (Max): 1.20 : 1
  • Connector type: SMA male – female
  • Connector: Brass / Gold plating
  • Body: Brass / Gold plating
  • Center Contact: Brass / Gold plating
  • Insulator: PTFE

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4.2g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ