SMA Male&Female Adaptor
  • SMA Male&Female Adaptor
  • SMA Male&Female Adaptor
  • SMA Male&Female Adaptor
  • SMA Male&Female Adaptor

SMA Male&Female Adaptor

SKU 320990004
This product is discontinued, please consider SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver as an alternative product
Free Express Shipping on Orders over $200!
$13.50
DISCONTINUED
This item is no longer available.
Description
This product is discontinued, please consider SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver as an alternative product.
 
 
All RF connectors wear with use. The RF Explorer SMA ports are subject to minimal wear each time the connector interface is coupled and de-coupled with an antenna, a SMA cable, an attenuator or a RF device of any kind. 
 
If you repeat plug/unplug operations over the RF Explorer SMA port hundreds of times, the SMA port may underperform over time and exhibit undesired attenuation.
 
To protect the SMA port for frequent plug/unplug operations, you can use this adaptor and keep it directly attached to the RF Explorer port. Then you plug/unplug other RF devices into this adaptor, not the original SMA port. After hundreds of operations, if the adaptor wear and show attenuation or reliability problems, you can just replace it by a new one and always keep your original RF Explorer SMA port intact.
 
Feature
  • Reliable V.S.W.R
  • Easy maintenance
  • Hex nut for easy, strong fit into RF Explorer SMA port
Specification
  • Frequency range: DC ~ 18 GHz
  • Impedance (Nominal): 50Ω
  • V.S.W.R (Max): 1.20 : 1
  • Connector type: SMA male – female
  • Connector:  Brass / Gold plating
  • Body: Brass / Gold plating
  • Center Contact: Brass / Gold plating
  • Insulator: PTFE

 

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.