the AI Hardware Partner
Toggle Nav
Loading...

SMA Push-ON Male/Female adapter

SKU
320160105
Rating:
100 % of 100
The RF Explorer SMA Push-ON Male/Female adapter is great for repetitive connections to the SMA port
$9.78
Out of stock

PRODUCT DETAILS

The RF Explorer SMA Push-ON Male/Female adapter is great for repetitive connections to the SMA port. Normal threaded SMA ports are useful for permanent connection but this Push-ON adapter makes it very easy to plug-unplug a cable or device with just a slide gesture, no need to screw or thread the SMA connector.


Typically used for testing or momentary antenna measurements, these Push-ON adaptors are hard to find at this quality and price in low quantities.


The Push-ON adaptor is the same quality part included in the RF Explorer Near Field Antenna Kit. We benefit from our volume orders and therefore can pass this save cost to you.


Features

  • Quality golden Push-ON connector on the Male side, normal threaded Female side.

  • Convenient for quick connections with a gesture

  • Easy to use for repetitive measurement


Technical details

Dimensions 170mm x90mm x90mm
Weight G.W 4.5g
Battery Exclude
Impedance 50ohm
Connector Push-ON SMA Male, standard Female
Insulating Material Teflon
Contact material Gold (>3 micro inches)
Body material Brass/Beryllium Copper/Nickel
Bandwidth 6Ghz
VSWR <1.5

Part List

SMA Push-ON Male/Female adapter 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517180050
EUHSCODE 9030900000
COO TAIWAN
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page