SMT-exempt Digital Storage Oscilloscope DIY Kit
  • SMT-exempt Digital Storage Oscilloscope DIY Kit

SMT-exempt Digital Storage Oscilloscope DIY Kit

SKU TOL111C3M
This product is no longer available in our store
$48.00
DISCONTINUED
This item is no longer available.
Description
This product is no longer available in our store.


This is another Digital Storage Oscilloscope DIY Kit from JYETECH. It has all SMD parts pre-soldered to fit more for beginners. 




Kit includes:

1 ) All parts except power adapter
2 ) Schematic
3 ) Assembly Notes
4 ) Operatiing instructions
5 ) Panel package

Features:


* Max sample rate - 5M/s (AUTO mode),8 bits
* Sample memory depth - 256 bytes
* Analog bandwidth - 1MHz
* Vertical sensitivity - 100mV/Div - 5V/Div
* Vertical position adjustable with indicator
* Input impedance - 1MΩ
* Max input voltage - 50Vpp
* DC/AC coupling
* Horizontal - 2μs/Div - 10m(minute)/Div
* Auto, normal and single trig modes
* Rising/falling edge trigger
* External trig available
* Trig level adjustable with indicator
* Hold/run feature
* Save up to 6 captures to EEPROM and retain after power down
* Retrieve and display saved captures
* Transfer its screen to PC as bitmap file via serial connection
* Built-in 500Hz/5Vpp test signal
* Frequency counter (only for TTL level input signal)
* 9 DC power supply
* Dimension: 110mm X 65mm X 25mm (without case)

Resources:



Revisions:
New >>BOM : Please ignore D2 and D5, Replace D4 with a wire. 
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0

I have built one and it works just fine. The only comment i have is that there is no link to the correct documentation. There are several versions of this kit and because this is an older version it is not easy to find.

on Oct 19,2016
Replyupvote ()

Every pad on the cube should be soldered.You need to check those pads more carefully.

on Oct 20,2016 10:47 AM
Replyupvote ()
Reply
0

Yes, I too, when will this product become available?

on Oct 19,2016
Replyupvote ()

Hi, Arduino UNO can not drive the Rainbow Cube Kit.I suggest that you use the rainbowduino to drive this Rainbow Cube kit.with a happy day~Here is the drive

Hi, when this product will have available stock again?

on Oct 19,2016
Replyupvote ()

I was able to fix this program by choosing the right arduino chip, now every time i load each program, i receive no error, just the rainbowduino red light flashes really fast and none of my led's light up at all.

on Oct 20,2016 10:45 AM
Replyupvote ()
Reply
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer