the AI Hardware Partner
Toggle Nav
Loading...

Screwdriver Magnetizer&Demagnetizer

This is a tool for magnetizing or demagnetize. Quickly and easily magnetize small tools so they attract screws or nuts for easy starting and removing. Insert a screwdriver or nut driver into the hole, pull it out and it's magnetized!
$5.90
Out of stock
  • 10+: $5.31

PRODUCT DETAILS

Description

This is a tool for magnetizing or demagnetize. Quickly and easily magnetize small tools so they attract screws or nuts for easy starting and removing. Insert a screwdriver or nut driver into the hole, pull it out and it's magnetized!
 

Features

  • The shatterproof box is made from high-quality plastic 
  • Uses 2 C8 industrial permanent magnets 
  • No batteries or electrical required 
  • Instantly magnetize or demagnetize steel tools and small parts 
 

Specification

  • Color: Green
  • Size: 51*51*29mm
  • Package Weight:100g
 
For any technical support or suggestion, please kindly go to our forum.

 

Technical details

Dimensions 145mm x95mm x32mm
Weight G.W 84g
Battery Exclude

ECCN/HTS

HSCODE 8505909090
USHSCODE 85052000
UPC 841454103707
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ