the AI Hardware Partner
Toggle Nav
Loading...

Seeed nRF51822 Module

SKU
113050012
Rating:
100 % of 100

The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC

$19.90
In stock
  • 10+: $15.21
-
+

PRODUCT DETAILS

The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC. The module gives access to at most 23 GPIO pins via pin pads and incorporates an on board PCB antenna to minimize material cost but also with a good performance.The application engineers can easily apply the module for theirs application without worrying about the specific impedance matching or soldering fine pitch related radio designing issues.
 
Features
  • Multi-protocol 2.4GHz radio
  • 32-bit ARM Cortex M0 processor
  • 256kB flash/16kB RAM
  • Programmable output power from +4dBm to -20dBm
  • Flexible and configurable 23 pin GPIO
  • Wide supply voltage range (1.8 V to 3.6 V)
  • RSSI

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2.5g
Battery Exclude

Part List

BLE micro 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC 841454103646
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page