Seeed Micro BLE Module w& Cortex-M0 Based nRF51822 SoC

Seeed Micro BLE Module w& Cortex-M0 Based nRF51822 SoC

SKU 113050012
19.90
17 Available
$19.90/ 1pcs+
$15.21/ 10pcs+

Description

The BLE Micro is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC. The module gives access to at most 23 GPIO pins via pin pads and incorporates an on board PCB antenna to minimize material cost but also with a good performance.The application engineers can easily apply the module for theirs application without worrying about the specific impedance matching or soldering fine pitch related radio designing issues.
 
Features
  • Multi-protocol 2.4GHz radio
  • 32-bit ARM Cortex M0 processor
  • 256kB flash/16kB RAM
  • Programmable output power from +4dBm to -20dBm
  • Flexible and configurable 23 pin GPIO
  • Wide supply voltage range (1.8 V to 3.6 V)
  • RSSI

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 2.50g    
BatteryExclude

Part List

BLE micro1

ECCN/HTS

ECCN3A991.a
HSCODE8517703000

Reviews

Questions and Answers

SUBMIT
0
what is the range covered by this module?
on Jul 13,2018
Reply upvote ()
Hi~ there~ the maximum power output is about 4dBm and minimum is -75dBm, Regards!
on Jul 16,2018 16:12 PM
Reply upvote ()
Reply

    View History

    Seeed Micro BLE Module w& Cortex-M0 Based nRF51822 SoC

    SKU 113050012
    $19.90
    17 Available
    $19.90/ 1pcs+
    $15.21/ 10pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT