Seeed Studio BeagleBone® Green Wireless IOT Developer Prototyping Kit for Google Cloud Platform
Built-in Wi-Fi and Bluetooth Low Energy(BLE) Built-in PRU real-time co-processor Grove connectors for agile prototyping No soldering or breadborading Onboard SD card slot Up to 65 digital I/Os and analog-to-digital converters
- 10+: $97.00
- 20+: $95.00
- More
- 50+: $91.50
- Less
PRODUCT DETAILS
Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!
Since the advent of Internet of Things(IoT), developers all feel an urge to build a thing or two to introduce the IoT capabilities into their business or operating environment. Unfortunately, the lack of accessible hardware elements and reliable development platform has long been an issue.
Now none of these will come across your path as Seeed has worked with Google and BeagleBoard.org to bring you a perfect solution – an IoT developer prototyping kit for Google Cloud Platform. The kit collects various types of sensors and actuators that are seen being used in many internet-equipped devices. All the sensor and actuator modules feature in plug-and-play and are fully compatible with the new BeagbleBone Green Wireless Board, which is the fundamental element in this kit, it includes:
-
Built-in Wi-Fi and Bluetooth Low Energy(BLE) added on the original Seeed Studio BeagleBone® Green
-
A fully Open Hardware design as with previous
-
Two integrated Grove connectors for agile prototyping without any soldering or breadborading
-
Onboard SD card slot for storage extensions
-
Built-in PRU real-time co-processor that is well suited for certain industrial protocols
-
Up to 65 digital I/Os and analog-to-digital converters that are key for IoT prototyping situations
The kit also comes with a Grove base cape that can be attached directly onto the Seeed Studio BeagleBone® Green Wireless to provide you the real plug-and-play experiences with the Grove modules.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 251g |
Battery | Exclude |
Part List
BeagleBone® Green Wireless | 1 |
Grove Base Cape for BeagleBone® v2.0 | 1 |
Grove –3 Axis Digital Acceleroeter(±16g) v1.2 | 1 |
Grove – Temperature Sensor v1.1 | 1 |
Grove – Rotary Angle Sensor(P) | 1 |
Grove – Light Sensor | 1 |
Grove – PIR Motion Sensor | 1 |
Grove – Button(P) | 1 |
Grove – Buzzer | 1 |
Grove – Variable Color LED | 1 |
Grove – OLED 96x96 v2.1 | 1 |
Grove Cables – 20cm | 9 |
Type A to Micro B USB Cable – 20cm (included in the BeagbleBone Green Wireless package) | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118640 |
LEARN AND DOCUMENTS
Documentations
Documents
Learn

SHARED BY USERS
REVIEWS
-
Drivers won't load, board shuts down quickly It seems like a good bundle but I can't seem to get started. The USB drivers fail on my Windows 10 PC. I was able to configure the WiFi and connect to the board but then it just shuts down after a minute or so. No response from support so far...
FAQ
- Page Previous
- Page 1
- You're currently reading page 2