Seeeduino Stalker (Atmega 168)

Seeeduino Stalker (Atmega 168)

SKU ARD125B5P
35.00
DISCONTINUED
This item is no longer available.

Description

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc.


Features:
  • Arduino compatible, based on Seeeduino 
  • Native RTC, On board CR2032 battery holder
  • Native micro SD card socket 
  • Easy stackable I2C pin header
  • Dual voltage (5V/3.3V) I2C hub 
  • Standalone and shield mode 
  • User defined button and LED 
  • B” series socket (2*10 pin 2.0mm pitch, same as Xbee) 
  • Interrupt evoking ready 
  • Serial interface with DTR for auto reset during programming
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 21.13g    
BatteryExclude

Reviews

Questions and Answers

SUBMIT

    View History

    Seeeduino Stalker (Atmega 168)

    SKU ARD125B5P
    $35.00
    DISCONTINUED
    This item is no longer available.
    $35.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT