Seeeduino Stalker (Atmega 328)

Seeeduino Stalker (Atmega 328)

SKU ARD126D1P
38.00
DISCONTINUED
This item is no longer available.

Description

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc.


Features:

  • Arduino compatible, based on Seeeduino 
  • Native RTC, On board CR2032 battery holder
  • Native micro SD card socket 
  • Easy stackable I2C pin header
  • Dual voltage (5V/3.3V) I2C hub 
  • Standalone and shield mode 
  • User defined button and LED 
  • B” series socket (2*10 pin 2.0mm pitch, same as Xbee) 
  • Interrupt evoking ready 
  • Serial interface with DTR for auto reset during programming
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 40g    
BatteryExclude

Reviews

Questions and Answers

SUBMIT
0
Why does uploading a sketch to this board through the serial interface fail if a GPS-Bee is still in the socket? Am I supposed to be using a UartsB instead? I'm using a FTDI Basic at the moment to upload sketches, but that only works if the GPSBee is n
on Oct 19,2016
Reply upvote ()
When the GPSBee is on, it will effect the serial communication when uploading a sketch.
on Oct 20,2016 10:40 AM
Reply upvote ()
Reply
0
Will I find a "mate" for the JST 2 pin (ARD110C4M) connector? (print-connector)at the S-Bazar? N
on Oct 19,2016
Reply upvote ()
Tnx for hints, but I need the PCB mating connector suitable for the ARD110C4M.:) N
on Oct 20,2016 10:40 AM
Reply upvote ()
Reply

    View History

    Seeeduino Stalker (Atmega 328)

    SKU ARD126D1P
    $38.00
    DISCONTINUED
    This item is no longer available.
    $38.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT