the AI Hardware Partner
Toggle Nav
Loading...

Seeeduino V2.21 (Atmega 168P)

SKU
102010013
Rating:
100 % of 100
Seeeduino is Arduino compatible board
$22.50
Out of stock

PRODUCT DETAILS

Seeeduino is Arduino compatible board. Its design is based on Diecimila scheme, 100% compatible to its existing program, shield and IDEs. On the hardware part, remarkable changes are taken to improve the flexibility and user experience.

Features
  • Inherits all of Arduino Diecimila's features.
  • Compatible to Diecimila's pin layout, screw hole and dimensions.
  • Evolved with SMD components
  • Improved on extensibility and convenience
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 20g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page