
SenseCAP M2 Light Hotspot - US915 - LoRaWAN Indoor Gateway
SenseCAP M2 is a LoRaWAN Gateway connected to the Helium LongFi Network and able to provide miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.
PRODUCT DETAILS
Note
Light Hotspot is not been officially released to the market and still be waiting for the MCC approval. Therefore SenseCAP M2 Light Hotspot is not for sale yet. Please be patient and we will announce it on our official channel once it is for sale. Please do not trust any third party that claims they have Light Hotspots for sale now, and please choose Seeed Online Store and SenseCAP legitimate distributors to purchase SenseCAP products.
Note
SenseCAP M2 follows Non-Cancellable/Non-Returnable (“NCNR”) policy, please check here for the detailed warranty policy before you order.
Note
Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered restricted areas for selling and deploying the SenseCAP M2 Indoor Gateway, thus any order placed with shipping destinations included but not limited to mentioned areas will be considered invalid. Please note that some countries and regions may not support the Helium network, so please make sure you could use SenseCAP M1 Hotspot in your region before placing the order.
Feature
- Wide-range Coverage and Strong Signal. Up to 10km of LoRaWAN coverage and strong signal with 3dBi High-Performance Antenna
- Excellent and Stable Performance. Mature Hardware Solution with MT7628 and Semtech SX1302/SX1303 and PoE supported
- Power over Ethernet Supported. No need to have extra PoE splitter.
- Professional Fleet Management Tools. SenseCAP Device PaaS, Dashboard and Local Console help manage devices efficiently
- Secure and Reliable. Built-in ECC608 crypto chip, high-security authentication, and reliable connectivity.
- Easy Setup in Simple Steps. Ready to go with SenseCAP Hotspot App in simple steps
- Efficient and Timely Online Support. Huge SenseCAP Community in Discord and timely online tech support whenever needed
What is SenseCAP M2 Data Only
SenseCAP M2 Data Only is a LoRaWAN Gateway connected to the Helium LongFi Network.
As a LoRaWAN gateway, it could be able to provide miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.
As a gateway supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at low cost while enjoying the benefits of being a part of the People's Network.
SenseCAP M2 is now providing US915 and EU868 versions with FCC and CE certificates. And it will have more frequency band versions and corresponding certificates available for different countries and regions in the near future.
Excellent and Stable Performance
SenseCAP M2 is powered by the mature hardware solution MT7628 and Semtech SX1302/SX1303 baseband LoRa chip. It has built-in BLE and supports both Wi-Fi and Ethernet internet connection. For users who need to power the gateway on Ethernet instead of an extra power supply cable, the PoE feature is also added in M2.
Wide-range Coverage and Strong Signal
With a 3dBi High-Performance Antenna, SenseCAP M2 could provide Miles of LoRaWAN coverage and a strong signal. And you could always upgrade the antenna to fit your usage scenario based on different environments.
Professional Management Tools and Cloud Services
Users could easily set up the hotspot In a few simple steps via SenseCAP Hotspot App. SenseCAP Hotspot Dashboard and SenseCAP Local Console are also developed for users to monitor and manage the Hotspot in an efficient and easy way.
Efficient and Timely Online Support
Besides these Professional Management Tools and Cloud Services, SenseCAP has been highly praised by customers for its tech support. Whenever encounter a technical problem, the efficient online tech support service is always here and supports you in a timely manner.
Secured and Reliable
For a gateway that handles great loads of data transmission, safety is never too much to be concerned about. SenseCAP M2 Data Only always assures high-security authentication and reliable connectivity to the People’s Network.
Rich Accessories
Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessories choices for users to get the maximum performance for the Hotspots. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors.
A SenseCAP-developed waterproof outdoor enclosure that fits the general hotspots in the market is also available. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.
We are sure that more possibilities are waiting for you to discover with the SenseCAP MX series! Come and join the SenseCAP family now!
Interface
Specification
Processor |
MT7628([email protected]) |
RAM |
DDR2 128MB |
Flash |
32MB |
LoRa Gateway Chip |
SX1302 / SX1303 |
LoRa Sensitivity |
-125dBm @125KHz/SF7 |
-139dBm @125KHz/SF12 |
|
LoRa TX Power |
Up to 26 dBm |
Antenna |
LoRa : 3dBi External Antenna with Base Wi-Fi: Internal Antenna BLE: Ceramic Antenna |
Antenna Impedance |
50 Ohm |
Wi-Fi |
Support 2.4 GHz 802.11 b/g/n |
Bluetooth |
Dual-Module, Bluetooth V2.1 + EDR and V5.2 |
Ethernet |
RJ45 (10M / 100 M) |
LoRaWAN |
Supports Class A, C |
Input Voltage |
DC 12V - 2A PoE (IEEE 802.3 af), 40V-57V DC |
Interfaces |
Ethernet RJ45 * 1 RP-SMA Female Antenna Connector * 1 Micro SD Card Slot (Future use) * 1 USB Type-C (Console) * 1 |
Dimension |
143.6x135x34mm (connector not included) 150.6x135x34mm (connector included) Package: 340*230*65mm Approx. 950g |
Operating Temperature |
-20°C to 55°C |
Relative Humidity |
0% - 85% (non-condensing) |
SenseCAP Merch
ECCN/HTS
HSCODE | 8517629900 |
USHSCODE | 8517180050 |
UPC |
FCC | 1 |
LEARN AND DOCUMENTS
Documentations
Learn


