the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP M4 Square-FluxNode, MystNodes and Helium

SKU
E23010412

SenseCAP M4 Square is a device designed to run multiple Web 3.0 Apps. No code seamless set up the CUMULUS FluxNode and Helium light hotspot provides a scalable, decentralized computational network for Flux and miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.

$299.00

-
+
    SenseCAP M4 Sqaure - FluxNode and Helium
    Long Range Indoor Antenna
    getSelectionTitlePrice($_selections[0]) ?>

    PRODUCT DETAILS

    The SenseCAP M4 Square is a device designed to run multiple Web 3.0 applications. Flux CUMULUS NodeHelium Hotspot and Mysterium MystNodes are supported and more dApps will be released soon!

    Features

    • Plug and Play: Provide a no-code experience that enables users to finish the deployment multiple dApps.
    • Support Multiple Apps: Deploy multiple applications provided by SenseCAP from the dApp center. Now, SenseCAP M4 Square has supported Flux and Helium, and more Apps coming soon.
    • Cloud Service: Provide a one-stop cloud service to help users purchase, deploy, manage, and monitor their devices.
    • Excellent Performance: Powered by Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz) with 4 cores and 4 threads. Built-in TPM2.0 cryptographic processor and ECC608 crypto chip, high-security authentication, and reliable connectivity.
    • Low Power Consumption: 10w low power consumption, 7.2 kWh per month, cost $1.008 per month (global average kWh price of $0.144/per kWh).

    Description

    SenseCAP M4 Square is a device designed to run multiple Web 3.0 Apps. Now SenseCAP M4 Square supports the deployment of CUMULUS FluxNode and Helium Light Hotspot and provides easy methods to reduce the complexity of multi-application deployment. 

    CUMULUS FluxNodes powered by FluxOS, FluxOS is a revolutionary second-layer operating system that allows hardened dockerized apps to run on Flux’s fully decentralized computational network, making it highly resilient to both system failure and outside attempts of censorship. SenseCAP M4 Square provides easy and friendly methods to deploy CUMULUS FluxNode with SenseCAP Hotspot App.

    As a Helium light hotspot supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at a low cost while enjoying the benefits of being a part of the People's Network. SenseCAP M4 Square is now providing US915 and EU868 versions with FCC and CE certificates.

     

    Hardware Overview

    SenseCAP M4 Square runs at a Quad-core Intel® Celeron® J4125 and RP2040 co-processor, equipping dual 2.5GbE interfaces and multiple wireless connectivities, supporting 4K output, carrying sufficient storage capability, and equipment expandability.

     

    Plug and Play

    CUMULUS FluxNode

    SenseCAP M4 provides the easiest way to deploy CUMULUS FluxNode. No Linux command, No need to build an environment, and only 4 steps to finish the deployment.

    • Step 1: Power up and connect to the internet
    • Step 2: Install and login SenseCAP Hotspot App
    • Step 3: Connect the App to SenseCAP M4 via Bluetooth
    • Step 4: Input FluxNode Info and start to deploy, then SenseCAP M4 will deploy FluxNode automatically
     

    Helium Light Hotspot

    SenseCAP M4 provides the easiest way to deploy Helium light hotspot

    • Step 1: Power up and connect to the internet
    • Step 2: Install and login SenseCAP Hotspot App
    • Step 3: Connect the App to SenseCAP M4 Square via Bluetooth
    • Step 4: Install Helium dApp on SenseCAP M4 Square and Setup location and Antenna, then submit the info to helium
     

    For more detailed info please visit SenseCAP MX Doc Center

    Support Multiple Apps

    SenseCAP M4 Square is a powerful extensible device. It’s a perfect device for deploying multiple applications. So SenseCAP team builds a dApp center to help users reduce the complexity of multi-application deployment. Users can quickly and easily install applications on SenseCAP M4 Square via the SenseCAP Hotspot App. SenseCAP M4 Square has supported FluxNode and Helium light hotspot, and more Apps are coming soon.

     

    Cloud Service

    One-stop cloud services include SenseCAP Hotspot App and SenseCAP Dashboard, which help users manage the entire lifecycle of devices: purchase devices, set up devices via Bluetooth, get comprehensive devices information, monitor device running status, contact tech support, and get the latest services and news provided by senseCAP.

    High Security

    To keep your precious data secure, SenseCAP M4 Sqaure Built-in TPM2.0 cryptographic processor and ECC608 crypto chip protect devices from external software threats and physical theft.

    Excellent Performance

    Powered by the Intel® Celeron® J4125(Frequency: 2.0 - 2.7GHz) and combined with Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+ to optimize the SenseCAP M4 Square performance. Excellent performance allows SenseCAP M4 Square to process multi-applications reliably and efficiently and provides higher EPS and faster disk write speed(DWS).

    Low Power Consumption

    SenseCAP M4 device power consumption is only 10W, 7*24 hours running only costs $12.61 per year. Users can deploy more devices with minimal power cost (global average kWh price of $0.144/per kWh).

    Rich Accessories

    Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessory choices for users to get the maximum performance for the Hotspots. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors. A SenseCAP-developed waterproof outdoor enclosure that fits the general hotspots in the market is also available. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.

     

    Cancellation Policy

    SenseCAP M4 Square follows the Non-Cancellable/Non-Returnable (“NCNR”) policy.

    Sales Territory

    Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered restricted areas for selling and deploying the SenseCAP M4 Square, thus any order placed with the shipping destination in said areas will be considered invalid. So please make sure you can use SenseCAP M4 Square in your region before placing the order.

    Specifications

    Components

    SenseCAP M4 Square

    Processor

    Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz)

    Coprocessor

    Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+

    Frequency

    EU868 Version: 863MHz ~ 870MHz

    US915 Version: 902MHz ~ 928MHz

    Antenna

    LoRa: 3dBi External Antenna with Base

    Graphics

    Intel® UHD Graphics 600 (Frequency: 250 – 750MHz)

    Memory

    LPDDR4 8GB

    Storage

    Internal 512GB SSD

    Wireless

    Wi-Fi 802.11 a/b/g/n/ac @ 2.4/5 GHz HT160 

    Networking

    Intel®226-V PCIe2.5GbE LAN, Supports Wake-On-LAN, Supports PXE

    Audio

    Microphone + headphone Combo Connector

    USB

    USB 2.0 Type-A x2, USB 3.1 Type-A x1, USB 3.1 Type-C x1

    Video Interfaces

    HDMI2.0a: Up to 4096x2160 @ 60Hz 24bpp / DP1.2a: Up to 4096x2160 @ 60Hz 24bpp

    Expansion Slots

    M.2(Key B, 2242/2280): SATA III, USB2.0, UIM; M.2 (Key M, 2242/2280): PCIe 2.0 ×4; Micro SD card Socket; SIM Card Socket; SATA III

     Operating temperature

     0°C~45°C

    Storage temperature

     -20°C~60°C

    TPM

    Built-in TPM 2.0

    Power

    DC Jack 5.5/2.1mm or Type-C PD; DC Jack input: 12-19V DC; Type-C input: 15V DC

    Dimensions

    130x120x50mm

    Certifications

    FCC, CE

    Part List

    SenseCAP M4 Square

    x1

    LoRa Antenna

    x1

    User Manual

    x1

    International Power Adapter

    x1

    SenseCAP Sticker

    x2

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account
    1. Documentation
      100%
      Product Quality
      100%
      from product detail summary
      Very well assembled, quality of the antenna and his stand too is very good.
      Look nice, run smoothly and very easy to set up (well documented online)
      I really enjoy this product and will have a look on the other ones :)
      By
    2. Documentation
      80%
      Product Quality
      100%
      from order view
      good, attention for installation of product. Support top
      By

    FAQ

    2 Item(s)

    Show per page