
SenseCAP S2110 LoRaWAN controller
SenseCAP S2110 LoRaWAN controller is a custom open-source LoRaWAN device that can be deployed outdoors.
PRODUCT DETAILS
Attention
Since this product is still in the DVT(Design Validation Test) stage, the final shipped product may differ from the current specification description. In the final product, prevailing parameters will apply. We are still completing the certification process for the products, so there are no certificates available yet.
About "IoT into the Wild"
The theme of Seeed's new product launch in 2022 is "IoT into the Wild". Check low-power sensors to ultra-long-range gateways fully featuring Edge AI and LoRaWAN.
【About SenseCAP】Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), an API for device & data management.
Feature
- Easy to use: Plug&play with Bluetooth APP for configuration
- Rich Ecology: Support over 500 Grove modules
- Professional outdoor protection: IP66 rating
- Multi-platform: Compatible with multiple NS (Helium, TTN) and IoT platform
Description
SenseCAP is a complete LoRaWAN device solution and Grove is a powerful open-source hardware ecosystem, so what surprises will come when those two are combined?
SenseCAP S2110 LoRaWAN controller is a custom open-source LoRaWAN device that can be deployed outdoors. It is very easy to use and combines the reliability and stability of the SenseCAP series devices with the powerful ecology of Grove. Users simply place Grove sensors and actuators within the Controller to transform the open-source Grove into a LoRaWAN device that can be deployed outdoors. It supports over 500 Grove modules now, with the help of SenseCAP S2110, you can build an outdoor IoT project prototype within five minutes, and it can even meet the deployment requirements of many lightweight projects.
Application
-
Smart Agriculture
-
Smart Buildings & Cities
-
Smart Industrial Control
-
Office/Home Monitoring
-
Environmental Protection
-
Other Wireless Sensing Applications
Part List
SenseCAP S2110 LoRaWAN controller | x1 |
ECCN/HTS
HSCODE | 9031809090 |
UPC |