the AI Hardware Partner
Toggle Nav
Loading...

[EOL]-Serial port BC417 module (Master/Slave)

Serial port bluetooth, Drop-in replacement for wired serial connections, transparent usage
$21.50
Out of stock

PRODUCT DETAILS

Serial port bluetooth, Drop-in replacement for wired serial connections, transparent usage. You can use it simply for a serial port replacement to establish connection between MCU and GPS, PC to your embedded project and etc.
Specification
  • Bluetooth protocal: Bluetooth Specification v2.0+EDR
  • Frequency: 2.4GHz ISM band
  • Modulation: GFSK(Gaussian Frequency Shift Keying)
  • Emission power: ≤4dBm, Class 2
  • Sensitivity: ≤-84dBm at 0.1% BER
  • Speed: Asynchronous: 2.1Mbps(Max) / 160 kbps, Synchronous: 1Mbps/1Mbps
  • Security: Authentication and encryption
  • Profiles: Bluetooth serial port
  • Power supply: +3.3VDC 50mA
  • Working temperature: -20°C ~ +75°C
  • Dimension: 26.9mm x 13mm x 2.2 mm
  • Easy adaption on Seeeduino UartSB v2.1
Application
  • Computer and peripheral devices
  • GPS receiver
  • Industrial control
  • MCU projects
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, and more demo code or tutorials. For technical support, please post your question to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ