Sick Of Beige Basic Case v1 80mm Square (DP8080)
SKU
110990094
A clear laser-cut acrylic project case kit that fits DP8080 square PCBs (80mmx80mm)
YOU MAY LIKE THIS
PRODUCT DETAILS
A clear laser-cut acrylic project case kit that fits DP8080 square PCBs (80mmx80mm). Protect your project from electrical shorts and fingers, but keep it accessible for hacking and showing off. Sick of Beige basic case v1 is designed to be simple, cheap, and easy to assemble. The project PCB is sandwiched between two laser cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.
Sick of Beige PCB templates and clear enclosures make it super easy to design your project for a case. Drop a standard PCB footprint on your schematic, and then route on the board template. The board shape, size, limitations, and many connector placements are already taken care of.
This case fits DP8080 (80mmx80mm PCB size) compatible PCBs.
Resources
- Homepage
- Eagle PCB template library
- Assembly instructions
- Sick of Beige PCB sizes and specifications
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 110mm x100mm x14mm |
Weight | G.W 55g |
Battery | Exclude |
ECCN/HTS
HSCODE | |
UPC | 841454103097 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review