Sipeed MAIX Binocular Camera

SKU
114991702

Sipeed Binocular camera module is a camera expansion board for Maix AI development boards designed for AI and Binocular stereo vision applications. It supports Binocular stereo vision and depth vision. The camera(OV2640 or OV7725) and I2S mic are optional.

$13.90
In stock
  • 2+: $13.30
  • 50+: $12.60
-
+
attention icon

Tips

We have released the Sipdeed AI forum area, where we will publish relevant resources from time to time. You are welcome to ask questions and communicate here.

Sipeed MAix: AI at the edge

AI is pervasive today, from consumer to enterprise applications. With the explosive growth of connected devices, combined with a demand for privacy/confidentiality, low latency and bandwidth constraints, AI models trained in the cloud increasingly need to be run at the edge.

MAIX is Sipeed’s purpose-built module designed to run AI at the edge, we called it AIoT. It delivers high performance in a small physical and power footprint, enabling the deployment of high-accuracy AI at the edge, and the competitive price make it possible embed to any IoT devices. As you see, Sipeed MAIX is quite like Google edge TPU, but it act as master controller, not an accelerator like edge TPU, so it is more low cost and low power than AP+edge TPU solution.

MAix's Advantage and Usage Scenarios:

  • MAIX is not only hardware, but also provide an end-to-end, hardware + software infrastructure for facilitating the deployment of customers' AI-based solutions.
  • Thanks to its performance, small footprint, low power, and low cost, MAIX enables the broad deployment of high-quality AI at the edge.
  • MAIX isn't just a hardware solution, it combines custom hardware, open software, and state-of-the-art AI algorithms to provide high-quality, easy to deploy AI solutions for the edge.
  • MAIX can be used for a growing number of industrial use-cases such as predictive maintenance, anomaly detection, machine vision, robotics, voice recognition, and many more. It can be used in manufacturing, on-premise, healthcare, retail, smart spaces, transportation, etc.

MAix's CPU

  • In hardware, MAIX have powerful KPU K210 inside, it offers many excited features:
  • 1st competitive RISC-V chip, also 1st competitive AI chip, newly release in Sep. 2018
  • 28nm process, dual-core RISC-V 64bit IMAFDC, on-chip huge 8MB high-speed SRAM (not for XMR :D), 400MHz frequency (able to 800MHz)
  • KPU (Neural Network Processor) inside, 64 KPU which is 576bit width, support convolution kernels, any form of activation function. It offers 0.25TOPS@0.3W,400MHz, when overclock to 800MHz, it offers 0.5TOPS. It means you can do object recognition 60fps@VGA
  • APU (Audio Processor) inside, support 8mics, up to 192KHz sample rate, hardcore FFT unit inside, easy to make a Mic Array (MAIX offer it too)
  • Flexible FPIOA (Field Programmable IO Array), you can map 255 functions to all 48 GPIOs on the chip
  • DVP camera and MCU LCD interface, you can connect an DVP camera, run your algorithm, and display on LCD
  • Many other accelerators and peripherals: AES Accelerator, SHA256 Accelerator, FFT Accelerator (not APU's one), OTP, UART, WDT, IIC, SPI, I2S, TIMER, RTC, PWM, etc.

MAix's Module

Inherit the advantage of K210's small footprint, Sipeed MAIX-I module, or called M1, integrate K210, 3-channel DC-DC power, 8MB/16MB/128MB Flash (M1w module add wifi chip esp8285 on it) into Square Inch Module. All usable IO breaks out as 1.27mm(50mil) pins, and pin's voltage is selectable from 3.3V and 1.8V.

Sipeed Maix  block pin

Sipeed MAIX Binocular Camera for Dock/Go/Bit

Sipeed Binocular camera module is a camera expansion board for Maix AI development boards designed for AI and Binocular stereo vision applications.
It supports Binocular stereo vision and depth vision. The camera(OV2640 or OV7725) and I2S mic are optional. sipeed binocular camera

MAix's SoftWare

MAIX support original standalone SDK, FreeRTOS SDK base on C/C++.
And we port micropython on it: http://en.maixpy.sipeed.com/. It support FPIOA, GPIO, TIMER, PWM, Flash, OV2640, LCD, etc. And it have zmodem, vi, SPIFFS on it, you can edit python directly or sz/rz file to board. We are glad to see you contribute for it:
https://github.com/sipeed/MaixPy //Maixpy project
https://github.com/sipeed/MaixPy_Doc_Us_En_Backup //Maixpy wiki project

MAix's Deep learning

MAIX support fixed-point model that the mainstream training framework trains, according to specific restriction rules, and have model compiler to compile models to its own model format.
It support tiny-yolo, mobilenet-v1, and, TensorFlow Lite! Many TensorFlow Lite model can be compiled and run on MAIX! And We will soon release model shop, you can trade your model on it.

Part List

Sipeed MAIX Binocular Camera Board with 2 OV2640 Camera modules 1

ECCN/HTS

ECCN 6A993
HSCODE 9031900090
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • I've bought the module but there is absolutely no documentation or sample code for it. I can't get it started. Any advice ?
    Question by: Valentin Gololobov on 2019-06-27 21:48:11

    Hi there~, Here is the wiki page for the camera. thanks. https://wiki.sipeed.com/en/modules/camera.html

    Answer by: admin on 2019-06-28 12:54:13
  • Can the stereo camera be connected to a raspberry pi or any other single board computer ?
    Question by: Suraj Lal Putta Mothilal on 2019-04-18 11:49:35
  • The Binocular-Camera sales page states: "The camera(OV2640 or OV7725) and I2S mic are optional." This is a little unclear. I see 2 microphones in just one of the product photos, is this is the optional part? https://www.seeedstudio.com/Sipeed-I2S-Mic-for-MAIX-Dev-Boards-p-2887.html Does this board come with cameras installed? What cameras model does it come with? As with the microphone array, I do not see a ribbon cable offered to connect this product.
    Question by: Max Maxis on 2019-03-11 18:56:49

    Hi Max, 1-this product comes with two OV2640 camera. 2- This board do not contain the mics, you need to purchase separately. There are two rows of 6pin jacks on the edge of the board, you need to install the microphone here. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-12 10:37:45