Water Flow Sensor YF-B4
SKU
114991174
It consists of a copper body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal.
- 10+: $5.87
YOU MAY LIKE THIS
PRODUCT DETAILS
Water flow sensor consists of a copper body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
Life is longer than plastic body.
Features
• Compact, Easy to Install
• High Sealing Performance
• High Quality Hall Effect Sensor
• RoHS Compliant
Type | Dimensions(DN) | Working Voltage | Flow Rate Range | Length | Male & Female | Length of Thread | Material |
---|---|---|---|---|---|---|---|
YF-B1 | DN15 | 5V~15V(DC) | 1~25L/min | 44mm | Double Male | 10mm | Copper |
YF-B2 | DN15 | 5V~15V(DC) | 1~25L/min | 50mm | Male in Female out | 10mm | Copper |
YF-B3 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 18mm | Copper |
YF-B4 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Male in Female out | 10mm | Copper |
YF-B5 | DN20 | 5V~15V(DC) | 1~30L/min | 50mm | Double Male | 10mm | Copper |
YF-B6 | DN20 | 5V~15V(DC) | 1~30L/min | 60mm | Double Male | 11mm | Copper |
YF-B7 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 10mm | Copper |
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | Double Male | Plastic | ||
G3&4 | DN20 | 5V~24V(DC) | 1~60L/min | Double Male | Plastic | ||
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | 60mm | Double Male | 13mm | Plastic |
G1&8 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
M11*1.25 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 144g |
Battery | Exclude |
Mini. Wokring Voltage | DC 4.5V |
Max. Working Current | 15mA (DC 5V) |
Working Voltage | DC 5V~15V |
Flow Rate Range | 1~25L/min |
Frequency | F=(11*Q)Q=L/MIN±3% |
Load Capacity | ≤10mA (DC 5V) |
Operating Temperature | 0 ~ 80℃ |
Liquid Temperature | ≤120℃ |
Operating Humidity | 35%~90%RH |
Water Pressure | ≤1.75MPa |
Storage Temperature | -25~+ 80℃ |
Storage Humidity | 25%~95%RH |
Interface Dimensions | G1/2Inch |
Error Range | (1~30L\MIN) ±3% |
Material Description | H57Copper+POM |
Output Pulse High Level | >DC 4.7V (Input Voltage DC5V) |
Output Pulse Low Level | <DC 0.5V (Input Voltage DC5V) |
Output Pulse Duty Cycle | 50%±10% |
Part List
Water Flow Sensor YF-B4 | 1 |
ECCN/HTS
HSCODE | 9026100000 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review