the AI Hardware Partner
Toggle Nav
Loading...

Smart Wireless Charger Transmitter - 5V&1.5A

This wireless charger transmitter is a high power wireless charger
$24.50
Out of stock

PRODUCT DETAILS

This wireless charger transmitter is a high power wireless charger. This module can be used as wireless charger for tablet PC, smart phone, Bluetooth speaker,etc.

Features:

Work Voltage :DC 18-19 V

Wireless Output Voltage :5V

Wireless Output Current :1.5-2A

Wireless Output Power :7-10W

Resonant Frequency :140KHz

Charging efficiency :>70%

TX to RX space :2-6mm

Specification:

  1. Charging indicator function: When no-load state led becomes green. When charging state led becomes red.(This function can be selected)

  2. Current protection: When input current is more than 1A, the circuit will be turned off automaticly.

  3. 12bits AD

  4. Battery can be filled more than 95%.

  5. High efficiency: can transmit 1500ma current.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 45g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ