Soil Moisture & Temperature Sensor
SKU
314010012
Moisture and temperature of soil are two main concerns in agricultural area
- 10+: $35.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This product is currently discontinued. To view and buy our latest industrial-grade Soil-Moisture & Temperature Sensor, kindly follow the link here.
Moisture and temperature of soil are two main concerns in agricultural area. This sensor is prepared for applications that require precise monitoring over moisture and temperature conditions. The SHT-10 sensor inside brings satisfying high resolution. The typical temperature resolution is 0.4°C, while typical moisture resolution is 3%RH. With a copper sintered mesh over the sensor, you have no worry about its anticorrosion performance.
Features
- High resolution
- Durable, stable and reliable
- Industrial level gadget
- Serial two-wire interface
- Individually calibrated
Specifications
- Temperature measuring range: -40 ~ +123.8°C
- Moisture measuring range: 0 ~ 100% RH
- Temperature accuracy: ±0.4°C
- Moisture accuracy: ±3%RH
- Cable in length: 1m
- Wires: Red = VCC (3-5VDC), Black or Green = Ground, Yellow = Clock, Blue = Data.
Dimensions
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 80mm x120mm x15mm |
Weight | G.W 72.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025800000 |
USHSCODE | 9026104000 |
UPC | 841454116240 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
The sensor can't communicate through i2c protocol with the code and wiring supplied. Arduinos won't recognise the sensor at all, I've tried with 3 different arduinos. Perhaps issue in SHT10 sensor or damaged during transport.
Would I be able to receive a refund, or alternatively receive another?
FAQ
Show
per page