the AI Hardware Partner
Toggle Nav
Loading...

TEC1-03104 Peltier Thermo-Electric Cooler Module&3.75V 4A

SKU
323010026
Rating:
100 % of 100
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
$3.20
Out of stock

PRODUCT DETAILS


Peltire Plate, also semiconductor cooler, is a heat sink device taking advantage of the Peltier effect. It’s solid, reliable, noise free and vibration free, suitable for applications that have limits on space, noise and vibration.

Typical applications for Peltier plate are cooling systems for heating parts, like LED and chips. But they are also widely used in portable cooling device, like ice box.

Feature
  • Cooling speed is controllable via adjusting the operating electricity
  • Noise free, vibration free, friction free, reliable performance
  • Tiny size and light weight
  • No cooling liquid, environmental friendly
  • Can be used as heating device by changing the direction of electricity
Specification
  • Maximum Current : 4A
  • Maximum Voltage : 3.75V
  • Maximum Refrigerator Power : 7W
  • Maximum Temperature difference : 68℃
  • Dimensions(mm) : 20*20*3.5
  • Resistance : 0.76Ω
Type : TEC1-03104

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

ECCN/HTS

HSCODE 8541900000
USHSCODE 8471490000
UPC 841454114468
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page