seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      TEC1-03104 Peltier Thermo-Electric Cooler Module&3.75V 4A

      TEC1-03104 Peltier Thermo-Electric Cooler Module&3.75V 4A

      SKU 323010026
      $3.20
      4 Available
      $3.20/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description


      Peltire Plate, also semiconductor cooler, is a heat sink device taking advantage of the Peltier effect. It’s solid, reliable, noise free and vibration free, suitable for applications that have limits on space, noise and vibration. 

      Typical applications for Peltier plate are cooling systems for heating parts, like LED and chips. But they are also widely used in portable cooling device, like ice box.

      Feature
      • Cooling speed is controllable via adjusting the operating electricity
      • Noise free, vibration free, friction free, reliable performance
      • Tiny size and light weight
      • No cooling liquid, environmental friendly
      • Can be used as heating device by changing the direction of electricity
      Specification
      • Maximum Current : 4A
      • Maximum Voltage : 3.75V
      • Maximum Refrigerator Power : 7W
      • Maximum Temperature difference : 68℃
      • Dimensions(mm) : 20*20*3.5
      • Resistance : 0.76Ω
      Type : TEC1-03104

      Technical Details

      WeightG.W 8g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        TEC1-03104 Peltier Thermo-Electric Cooler Module&3.75V 4A

        SKU 323010026
        $3.20
        4 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $3.20/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer