TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A

TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A

SKU 323010027
3.50
DISCONTINUED
This item is no longer available.

Description


Peltire Plate, also semiconductor cooler, is a heat sink device taking advantage of the Peltier effect. It’s solid, reliable, noise free and vibration free, suitable for applications that have limits on space, noise and vibration. 

Typical applications for Peltier plate are cooling systems for heating parts, like LED and chips. But they are also widely used in portable cooling device, like ice box.

Feature
  • Cooling speed is controllable via adjusting the operating electricity
  • Noise free, vibration free, friction free, reliable performance
  • Tiny size and light weight
  • No cooling liquid, environmental friendly
  • Can be used as heating device by changing the direction of electricity
Specification
  • Maximum Current : 4A
  • Maximum Voltage : 5.8V
  • Maximum Refrigerator Power : 13.7W
  • Maximum Temperature difference : 68℃
  • Dimensions(mm) : 25*25*3.7
  • Resistance : 1.16Ω
Type : TEC1-04904

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 13g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8541900000

Reviews

Questions and Answers

SUBMIT

    View History

    TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A

    SKU 323010027
    $3.50
    DISCONTINUED
    This item is no longer available.
    $3.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT