the AI Hardware Partner
Toggle Nav
Loading...

TRS (3.5mm) to BNC probe converter (DSO nano compatible)

SKU
321080060
Rating:
100 % of 100
This is a TRS (3
$1.50
Out of stock

PRODUCT DETAILS

This is a TRS (3.5mm) to BNC converter cable for Seeed Studio DSO nano. You can directly convert any other BNC probe from other Digital Storage Oscilloscope to a DSO nano compatible probe.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 18g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page