TS-KU Series Solder Iron Tip For Mini Soldering Iron
SKU
404040006
TS-KU Series Solder Iron Tip For Mini Soldering Iron, ts-ku solder iron tip, iron tip
- 10+: $6.72
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
Easy to assemble
Long lifetime to use
Ceramic heating core
Specification
Material: Ceramic and Steel
Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K (optional)
Dimension: 105.5mm (±0.2mm)
Part List
1 x TS-KU Soldering Iron Tip
Technical details
Dimensions | 160mm x50mm x10.5mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
TS-KU Series Solder Iron Tip For Mini Soldering Iron | 1 |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
-
-
-
One of the two I ordered looked rusty in the packet...it seems to have had some kind of resin on it... the stuff came off with a push from my thumbnail so it's all OK
-
an excellent item an excellent item
FAQ
Show
per page