Temp&Humidity Module - .NET Gadgeteer Compatible

Temp&Humidity Module - .NET Gadgeteer Compatible

SKU 101120003
17.90
DISCONTINUED
This item is no longer available.

Description

This product can now be purchased at www.ghielectronics.com.
 
Temp&Humidity sensor module for Gadgeteer. This Module was equipped with a SHT10 sensor, which measures relative humidity and temperature and communicate with the processor via a 2-wire serial interface. Besides, the small size and special PCB layout makes this module ultra low power consumption and excellent long-term stability .
 
Requires socket Type X or Y.
 
Features
  • Gadgeteer socket type X or Y
  • Humidity accuracy: ±4.5%RH; Temperature accuracy: ±0.5°C @25°C
  • Communication : 2-wire serial interface
Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 5g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
Hi,This is a pretty good price for a temp/humidity sensor, I was wondering what the process would be for using it with an Arduino rather than the Gadgeteer?Thanks!
on Oct 19,2016
Reply upvote ()
You'd better choose the grove version:http://www.seeedstudio.com/dep...
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply
0
What are the measurement ranges of this device, please.
on Oct 19,2016
Reply upvote ()
hi,the humidity range is 0~100(%RH), while the temprature range is -40~120. you can download the sourcecode of driver at http://www.seeedstudio.com/dep... fo
on Oct 20,2016 10:41 AM
Reply upvote ()
seeed can make thisi made
on Oct 20,2016 10:43 AM
Reply upvote ()
Reply

    View History

    Temp&Humidity Module - .NET Gadgeteer Compatible

    SKU 101120003
    $17.90
    DISCONTINUED
    This item is no longer available.
    $17.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT