Tetris® MicroCard

Tetris® MicroCard

SKU 114991071
54.00
50+ Available
$54.00/ 1pcs+

Description

      


The Tetris® MicroCard is the ultimate on-the-go gaming hardware for those moments where you want to take a quick Tetris break! The Tetris MicroCard is powered by Arduboy, the game system the size of a credit card.


Features.jpg

blob.png

• The Arduboy team has developed customized hardware that delivers an amazing and officially licensed Tetris experience!

• Brilliant OLED display in portrait layout for optimal Tetris game play.

• Super durable construction featuring six control buttons and mute switch.

• USB rechargeable with six hours of battery life.\

Specification.jpg

• Bit OLED Matrix Display, 128x64 Pixels

• 8-Bit Microcontroller, ATmega 328P

• Polycarbonate and Anodized Aluminum Construction

• Piezo Speaker with Mute Switch

• 6 Hour Battery, 180mAh Lithium Polymer

• Recharge with Included Micro-USB Cable

• 6 Soft Click Buttons

• 85mm (3.3in) × 53mm (2.1in) × 5mm (0.2in)



Tetris ® & © 1985~2017 Tetris Holding. Tetris logos, Tetris theme song and Tetriminos are trademarks of Tetris Holding. The Tetris trade dress is owned by Tetris Holding. Licensed to The Tetris Company. Tetris Game Design by Alexey Pajitnov. Tetris Logo Design by Roger Dean. All Rights Reserved.

This product contains a battery. Shipping constrictions may apply.


Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 62g    
BatteryExclude

Part List

Tetris® MicroCard1
USB Cable1
User Manual1

ECCN/HTS

ECCNNot Available
HSCODE9504509900

Reviews

Questions and Answers

SUBMIT
0
Is possible overwrite the code for program other game?
on May 10,2017
Reply upvote ()
No, maybe hacking it, but it is not designed to run another game
on Aug 17,2017 19:02 PM
Reply upvote ()
Reply
0
Since this is licensed, does this follow the Tetris Guideline implementation? i.e. SRS, T-spins, etc? http://tetris.wikia.com/wiki/Tetris_Guideline
on May 17,2017
Reply upvote ()
I think you need to ask this in the arduboy community forum to get an answer from the makers of the device
on Aug 17,2017 19:05 PM
Reply upvote ()
Reply
0
Directional and buttons can buy separaly?
on May 24,2017
Reply upvote ()

    View History

    Tetris® MicroCard

    SKU 114991071
    $54.00
    50+ Available
    $54.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT