
Toybrick RK3399Pro AI Developer Kit -3G+16GB eMMC Base
The TB-RK3399Pro development board is equipped with the super-performance AI processor RK3399Pro, which has superior general-purpose computing performance.
- 2+: $244.90
- 50+: $239.00
PRODUCT DETAILS
The TB-RK3399Pro development board is equipped with the super-performance AI processor RK3399Pro, which has superior general-purpose computing performance. It equips ARM big.LITTLE architecture, dual-core Cortex-A72 + quad-core Cortex-A53, with technical leadership in overall performance and power consumption; quad-core ARM high-end GPU Mali-T860, integrates multiple bandwidth compression technology, providing overall excellent performance. Its on-chip NPU (Neural Network Processor) offers up to 3.0TOPs computing power.
The TB-RK3399Pro development board has rich external interfaces, including 4 lanes PCIE and Mini PCIE, dual high-speed USB3.0 port Type-C + USB3.0 Type-A, dual MIPI CSI and dual ISP with pixel processing capability up to 1300W pixels, and HDMI2.1, DP1.2, MIPI-DSI and EDP; it also supports 8-channel digital microphone array input.
On the software side, TB-RK3399Pro is pre-installed Android and Linux system, support dual system boot and one-button OS switching. integrated rich AI application development components, providing friendly and concise application programming interface, seamless docking NPU to achieve AI computing hardware acceleration, support Various model inferences such as TensorFlow/TensorFlow lite/Caffe.
Specification
SoC: Rockchip RK3399Pro (NPU built-in)
NPU: Support 8-bit/16-bit Inference
Deep Learning: Support TensorFlow/Caffe Model
CPU: Dual Cortex-A72 +Quad Cortex-A53,64-bit CPU
Frequency: up to 1.8GHz
GPU: Mali-T860MP4 GPU
Memory: 3GB LPDDR3
EMMC: 16GB eMMC
Support: SIM Card, TF Card
USB: 2 x USB 2.0 Host, 1 x USB 3.0 Host, 1 x USB 3.0 Type-C
Dual OS: Android 8.0 & Fedora 28
RK3399Pro
Dual-core Cortex-A72 up to 1.8GHz; Quad-core Cortex-A53 up to 1.4GHz
NPU up to 3.0TOPS
Mali-T860MP4 GPU
Dual-channel DDR3/DDR3L/LPDDR3/LPDDR4
4K UHD H265/H264/VP9
HDR10/HLG
H264 encoder
Dual MIPI CSI and ISP
USB Type-C and USB 2.0
CPU | Big.Little architecture: Dual Cortex-A72 + Quad Cortex-A53, 64-bit CPU |
Frequency is up to 1.8GHz | |
NPU | Support 8-bit/16-bit Inference |
Support TensorFlow/Caffe Model | |
GPU | Mali-T860MP4 GPU, OpenGL ES1.1/2.0/3.0/3.1, OpenVG1.1, OpenCL, DX11 |
Supports AFBC (ARM Frame Buffer Compression) | |
Memory | 3GB/6GB LPDDR3 |
Support eMMC 5.1 with HS400, SDIO 3.0 with HS200 | |
Multi-Media | 4K VP9 and 4K 10bits H265/H264 video decoders, up to 60fps |
1080P other video decoders (VC-1, MPEG-1/2/4, VP8) | |
1080P video encoders for H.264 and VP8 | |
Video post processor: de-interlace, de-noise, enhancement for edge/detail/color | |
Display | Dual VOP: one supports 4096x2160 with AFBC supported; the other supports 2560x1600 |
Dual channel MIPI-DSI (4 lanes per channel) | |
eDP 1.3 (4 lanes with 10.8Gbps) to support display, with PSR | |
HDMI 2.0 for 4K 60Hz with HDCP 1.4/2.2 | |
DisplayPort 1.2 (4 lanes, up to 4K 60Hz) | |
Supports Rec.2020 and conversion to Rec.709 | |
Interface | Dual 13M ISP and dual channel MIPI CSI-2 receive interface |
USB 3.0 with type-C supported | |
PCIe 2.1 (4 full-duplex lanes) | |
Embedded low power MCU for other application | |
8 channels I2S supports 8 channels RX or 8 channels TX |
Shipping list:
1 x TB-RK3399Pro development board with Heatsink (3G+16G eMMC)
1 x Acrylic case with screws
1 x 12V-2A power supply
1 x Type C cable
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8471410150 |
UPC |
LEARN AND DOCUMENTS
Documentations
Getting Start
Resource Download
Kernel and Driver Development
How to attach a camera sensor to the TB-RK3399ProD
How to support an IR remote controller
How to enable a panel for the TB-RK3399ProD
How to attach a I2C device to the TB-RK3399ProD
How to attach a SPI device to the TB-RK3399ProD
How to support a new PCI-E device
How to use a analog signal sensor
How to use a GPIO pin at kernel
Linux Development
RPM Packages Installation And Upgrade
Android Development
Android Application Development
AI Development
Hardware