the AI Hardware Partner
Toggle Nav
Loading...

USB Cable and Charger Tester - qualMeter Basic

QooPow™ qualMeter is a revolutionary, smart and cost-efficient DIY device, which can simply help you to diagnostic and get to know the quality of your USB cables and chargers in a glance without any technical background.
$35.00
Out of stock
  • 10+: $29.75

PRODUCT DETAILS

QooPow™ qualMeter is a revolutionary, smart and cost-efficient DIY device, which can simply help you to diagnostic and get to know the quality of your USB cables and chargers in a glance without any technical background.

qualMeter helps to address some common issues with USB cables and chargers, such as slow charging, cable/charger gets hot, shorted cables, slow data transferring and so on. It also prevents you from unsafe charging by detecting defective cables and chargers.

QooPow™ qualMeter is suitable for wide range of mainstream cables including Micro, Mini USB, 8-pin, 30-pin, and Type C and is compatible with most of major 5v USB chargers.

qualMeter Basic is fully designed for non-tech people who have not much knowledge about electrical stuff.


What are the differences between qualMeter Basic and qualMeter X?

1 x qualMeter Basic

qualMeter Manual



Technical details

Dimensions 60mm x70mm x12mm
Weight G.W 17g
Battery Exclude

ECCN/HTS

HSCODE 9030339000
USHSCODE 9030333800
UPC 841454119432
EUHSCODE 9405413910
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ